SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
The IWR6843AOPEVM includes four receiver and three transmitter short range antennas on the package of the chip. Figure 7-4 shows the antenna on package.
Figure 7-5 shows the antenna radiation pattern with regard to azimuth. Figure 7-6 shows the antenna radiation pattern with regard to elevation for TX1, TX2, and TX3. Both show the radiation pattern for TX1, TX2, and TX3, and RX1, RX2, RX3, and RX4 together.