SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
The xWR6843AOPEVM UART RX/TX can be routed to the Samtec 60-pin connector, USB to UART (CP2105), and bluetooth (BT) device (CC2640R2F), as detailed in Table 4-2.
Modes | S1.1 | S1.2 | S1.3 | S1.4 | S2.1 | S2.2 | S2.3 | S2.4 | S3 |
---|---|---|---|---|---|---|---|---|---|
Modular (USB)CP2105, see Figure 7-8 | OFF | NA | OFF | OFF | OFF | N/A | N/A | N/A | OFF (Functional AOP IC Mode) |
ON (Flashing AOP IC Mode) | |||||||||
Modular - (Bluetooth)CC2642R2F, see Figure 7-9 | ON | OFF (Functional Bluetooth Mode) | OFF | OFF | OFF | OFF | OFF (Functional Bluetooth Mode) | N/A | OFF |
ON (Programming Bluetooth Mode) | ON (Programming Bluetooth Mode) | ||||||||
MMWAVEICBOOST - Samtec 60 Pin Conn, see Figure 7-10 | ON | ON | ON | OFF | OFF | ON | N/A | N/A | OFF |