SWRU548C February   2019  – September 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF

 

  1. 1Introduction
    1. 1.1 CC3235MODSF LaunchPad™
    2. 1.2 LAUNCHCC3235MOD Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 REACH Compliance
    5. 1.5 Regulatory Compliance
    6. 1.6 First Steps: Out-of-Box Experience
      1. 1.6.1 Connecting to the Computer
      2. 1.6.2 Running the Out-of-Box Experience
    7. 1.7 Next Steps: Looking into the Provided Code
    8. 1.8 Trademarks
  2. 2Hardware
    1. 2.1 Block Diagram
    2. 2.2 Hardware Features
      1. 2.2.1  Key Benefits
      2. 2.2.2  XDS110-Based Onboard Debug Probe
      3. 2.2.3  Debug Probe Connection: Isolation Jumper Block
      4. 2.2.4  Application (or "Backchannel") UART
      5. 2.2.5  JTAG Headers
      6. 2.2.6  Using the XDS110 Debug Probe with a Different Target
      7. 2.2.7  Power Connections
        1. 2.2.7.1 XDS110 USB Power
        2. 2.2.7.2 BoosterPack Plug-in Module and External Power Supply
      8. 2.2.8  Reset Pullup Jumper
      9. 2.2.9  Clocking
      10. 2.2.10 I2C Connection
        1. 2.2.10.1 Default I2C Addresses
      11. 2.2.11 Sense on Power (SOP)
      12. 2.2.12 Push-Buttons and LED Indicators
    3. 2.3 Electrical Characteristics
    4. 2.4 Antenna Characteristics
    5. 2.5 BoosterPack Plug-in Module Pinout
  3. 3Layout Guidelines
    1. 3.1 LAUNCHCC3235MOD Board Layout
    2. 3.2 General Layout Recommendations
    3. 3.3 RF Layout Recommendations
    4. 3.4 Antenna Placement and Routing
    5. 3.5 Transmission Line Considerations
  4. 4Operational Setup and Testing
    1. 4.1 Measuring the CC3235MOD Current Draw
      1. 4.1.1 Low-Current Measurement with USB Power (<1 mA)
      2. 4.1.2 Active Current Measurements
    2. 4.2 RF Connections
      1. 4.2.1 AP Connection Testing
    3. 4.3 Design Files
      1. 4.3.1 Hardware Design Files
    4. 4.4 Software
  5. 5Development Environment Requirements
    1. 5.1 CCS
    2. 5.2 IAR
  6. 6Additional Resources
    1. 6.1 CC3235MODx Product Page
    2. 6.2 Download CCS or IAR
    3. 6.3 SimpleLink™ Academy for CC3235 SDK
    4. 6.4 TI E2E Support Forums
  7. 7Assembly Drawing and Schematics
    1. 7.1 Assembly Drawing
    2. 7.2 Schematics
      1.      A Manual Information to the End User
        1.       A.1 End User Manual
        2.       A.2 RF Function and Frequency Range
        3.       A.3 FCC and IC Certification and Statement
          1.        A.3.1 FCC
          2.        A.3.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
          3.        A.3.3 End Product Labeling
          4.        A.3.4 Device Classifications
          5.        A.3.5 FCC Definitions
          6.        A.3.6 Simultaneous Transmission Evaluation
        4.       A.4 EU Certification and Statement
          1.        A.4.1 RF Exposure Information (MPE)
          2.        A.4.2 Simplified DoC Statement
            1.         A.4.2.1 CC3235MODx and CC3235MODAx Modules
            2.         A.4.2.2 LAUNCHCC3235MOD
          3.        A.4.3 Waste Electrical and Electronic Equipment (WEEE)
          4.        A.4.4 OEM and Host Manufacturer Responsibilities
          5.        A.4.5 Antenna Specifications
        5.       A.5 CC3235MODx Approved Antennas
          1.        B Revision History

FCC

The TI CC3235MODx and CC3235MODAx modules are certified for FCC as a single-modular transmitter. The module is an FCC-certified radio module that carries a modular grant.

You are cautioned that changes or modifications not expressly approved by the party responsible for compliance could void the user’s authority to operate the equipment. This device complies with Part 15 of the FCC Rules.

Operation is subject to the following two conditions:

  • This device may not cause harmful interference.
  • This device must accept any interference received, including interference that may cause undesired operation of the device.
CAUTION:

FCC RF Radiation Exposure Statement:

This equipment complies with FCC radiation exposure limits set forth for an uncontrolled environment. This equipment should be installed and operated with a minimum distance of 20 cm between the radiator and your body.

This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to Part 15 of the FCC rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. this equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:

  • Reorient or relocate the receiving antenna.
  • Increase the separation between the equipment and receiver.
  • Connect the equipment into an outlet on a circuit different from the one the receiver is connected to.
  • Consult the dealer or an experienced radio or TV technician for help.

The antennas listed in Table 8-1 of this document were verified in the compliance testing. Use only the antennas listed in Table 8-1 . A separate approval is required for all other operating configurations, including different antenna configurations