SWRU548C February 2019 – September 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
After the EVM features have been explored, the user can open an integrated development environment and start editing the code examples from the SDK. See Section 6.2 for available IDEs and where to download them. The Out-of-Box source code and more code examples are provided in the CC3235 SDK. Code is licensed under BSD, and TI encourages reuse and modifications to fit specific needs.
With the onboard XDS110 debug probe, debugging and downloading new code is simple. A USB connection between the EVM and a PC through the provided USB cable is all that is needed.