SWRU548C February 2019 – September 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
The isolation jumper block at jumper J101 allows the user to connect or disconnect signals that cross from the XDS110 domain into the CC3235MOD target domain. This includes JTAG signals, application UART signals, and 3.3-V and 5-V power.
Reasons to open these connections:
Jumper | Description |
---|---|
BRD | Board Power. Supplies the board power from the onboard DC-DC converter. The board power includes the sensors, LED, and the OPAMP used to drive the ADC input. |
GND | Ground reference |
5V | 5-V VBUS from USB |
VBAT | 3.3-V rail, derived from VBUS in the XDS110 domain. Can also be used to measure the current flowing into the CC3235MOD. |
RX | Backchannel UART: The target CC3235MODSF receives data through this signal. |
TX | Backchannel UART: The target CC3235MODSF sends data through this signal. |
RST | This pin functions as the RST signal (active low). |
TMS | Serial wire data input (SWDIO) / JTAG test mode select (TMS) |
TCK | Serial wire clock input (SWCLK) / JTAG clock input (TCK) |
TDO | JTAG test data out |
TDI | JTAG test data in |
VBUFFER | Used to power the level shifters located on the emulator side of the board. The level shifters can be powered by shorting this pin with a jumper. Removing the jumper enables low current measurement. |