SWRU550A February 2019 – May 2019
The MSP432E401Y is a 120-MHz, high-performance MCU with 1 MB on-chip flash and 256 KB on-chip SRAM. The MSP432E401Y MCU also features an integrated Ethernet MAC + PHY for connected applications and cryptographic modules of AES, DES, and SHA for encryption, decryption, and authentication. The device has high-bandwidth interfaces such as memory controller and a high-speed, USB2.0 digital interface. With integration of a number of low- to mid-speed serial, up to 4-MSPS, 12-bit analog-to-digital converter (ADC), and motion control peripherals, the device makes a unique design for a variety of intelligent, industrial gateway applications ranging from building automation zone controller and smart grid data concentrators to factory automation and control gateways.
Figure 2 shows the high-level block diagram of the MSP432E401Y MCU.