SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
NOTE
The MMWAVCAS-RF-EVM is designed to be mounted to the companion TI TDA2x Cascade Radar Host/Capture board (MMWAVCAS-DSP-EVM). The combination MMWAVCAS-RF-EVM and MMWAVCAS-RF-EVM kit is mastered through a host PC over Ethernet and USB and the mmWave Studio software suite.
For more information on assembling, powering and configuring the full two-board system, see the mmWave Studio and MMWAVCAS-DSP-EVM documentation. All necessary mounting hardware and peripheral cables are expected to be provided by the host board system.