SWRU629 September 2024
The LP-EM-CC35X1 is designed to accept power from a connected LP-XDS110 and an external USB-C power connection together.
The use of Schottky diodes make sure that load sharing occurs between the USB connectors on the LaunchPad kit and the BoosterPack module without any board modifications. The jumpers labeled J14 (1.8V) and J13 (3.3V) can be used to measure the total current consumption of the board from the onboard LDO.