SWRU629A September   2024  – February 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Wired Connections, Jumper Settings, Buttons, and LEDs
      1. 2.1.1  SWD Interface
      2. 2.1.2  I2C Connections
        1. 2.1.2.1 Default I2C Addresses
      3. 2.1.3  UART Signals
      4. 2.1.4  SD Card Interface
      5. 2.1.5  External Memory Interface
      6. 2.1.6  ADC Interface
      7. 2.1.7  Reset Pullup Jumper
      8. 2.1.8  Push Buttons
      9. 2.1.9  LED Indicators
      10. 2.1.10 LaunchPad Header Pin Assignment
    2. 2.2 Power
      1. 2.2.1 VIO Selection
      2. 2.2.2 Measure the CC35xxE Current Draw
        1. 2.2.2.1 Low Current Measurement (LPDS)
        2. 2.2.2.2 Active Current Measurement
    3. 2.3 Clocking
    4. 2.4 Conducted RF Testing
    5. 2.5 Evaluation Setup
      1. 2.5.1 Wi-Fi Toolbox LP-EM-CC35X1 Hardware Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Revision History

Wi-Fi Toolbox LP-EM-CC35X1 Hardware Setup

SimpleLink Wi-Fi toolbox is a GUI-based tool for the evaluation, programming, and testing of CC35xx designs during development and certification. Radio Tool is one of the tools included in the toolbox that allows for RF testing. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods. To perform conducted RF testing on the LP-EM-CC35X1, refer to Section 2.4. Note that a rework can be needed.

The user can download this tool from the CC35xx product page on ti.com.

HW Prerequisites

  • Windows 10 64bit/ Ubuntu 18 (or higher) 64bit operation system
  • Latest Chrome web browser
  • Installation of Simplelink Wi-Fi Toolbox
  • LP-EM-CC35X1
  • LP-XDS110 or LP-XDS110ET debugger for SWD communication

The LP-XDS110 enables direct communication to the CC35xx device via the SWD interface. This allows external tools, such as the Radio Tool, to send commands directly to the device without the use of flashing the application image.