SWRU629 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Wired Connections, Jumper Settings, Buttons, and LEDs
      1. 2.1.1  SWD Interface
      2. 2.1.2  I2C Connections
        1. 2.1.2.1 Default I2C Addresses
      3. 2.1.3  UART Signals
      4. 2.1.4  SD Card Interface
      5. 2.1.5  External Memory Interface
      6. 2.1.6  ADC Interface
      7. 2.1.7  Reset Pull-up Jumper
      8. 2.1.8  Push Buttons
      9. 2.1.9  LED Indicators
      10. 2.1.10 LaunchPad Header Pin Assignment
    2. 2.2 Power
      1. 2.2.1 VIO Selection
      2. 2.2.2 Measure the CC35xxE Current Draw
        1. 2.2.2.1 Low Current Measurement (LPDS)
        2. 2.2.2.2 Active Current Measurement
    3. 2.3 Clocking
    4. 2.4 Conducted RF Testing
    5. 2.5 Evaluation Setup
      1. 2.5.1 Wi-Fi Toolbox LP-EM-CC35X1 Hardware Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Features

  • CC3551E SimpleLink Wi-Fi 6 and Bluetooth low energy, Internet-on-a chip™ design with integrated MCU
  • 2x20 pin stackable connectors (BoosterPack™ headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
  • 20-pin header for XDS110-based JTAG emulation with serial port for flash programming
  • Onboard chip antenna with SMA/U.FL connector for conducted testing
  • Easy access to all I/O signals with the BoosterPack plug-in module connectors
  • Jumpers for current measurement on both power supplies (3.3V and 1.8V)
  • Two buttons and RGB LED for user interaction
  • Onboard accelerometer and temperature sensor
  • USB Type-C® connector for power