SWRU630 December 2024
Table 2-5 contains list of LEDs present on the xWRL6844EVM. The User LEDs are provided for integration and can be controlled using the GPIO's of xWRL6844.
LED reference designators | Usage | Comments | Image |
---|---|---|---|
D3 | PGOOD LED | Glows once all the power supplies are stable from PMIC | |
D6 | Power ON LED | 5V or 12V Power indication |
|
D5 | Reset LED | This LED Indicates the state of Reset pin on xWRL6844 device. LED glowing indicates the device is out of reset. | |
D7 |
User LED: Customer programmable |
Glows when GPIO_2 is logic-1 | |
D9 | SYS_RST_OUT LED | Glows in presence of any System reset from xWRL6844 device | |
D10 | FTDI suspend LED | Glows when FTDI is in suspend state | |
D11 | User LED: Customer programmable | Glows when GPIO_6 is logic-1 | |
D13 | nERROR LED | Glows in presence of any HW error in xWRL6844 device |