SWRU630 December 2024
Table 2-5 contains list of Push Button Switches on the xWRL6844EVM. The User switches are connected to GPIO and can be used for quick integration of a simple interface
Switch reference designators | Usage | Comments | Image |
---|---|---|---|
S2 | Reset Switch | This Switch can be used to reset the xWRL6844 device | |
S3 | User Switch 1 | When pushed, GPIO_2 logic is pulled high | |
S6 | User Switch 2 | When pushed, GPIO_6 logic is pulled high |