SWRU630 December 2024
Most of the EVM can be operated with a single 5V USB cable. For higher power consumption applications where a single 5V USB supply cannot provide the power needed, use an external 5V or 12V power adapter.