SWRU630 December   2024 AWRL6844 , IWRL6844

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 Kit Contents
    4. 1.4 Specification
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1  xWRL6844EVM Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  Push Button Switches
    5. 2.5  LEDs
    6. 2.6  DC Input Jack
    7. 2.7  USB Connector
    8. 2.8  DCA1000 HD Connector
    9. 2.9  BoosterPack Connector for LaunchPad Connectivity
    10. 2.10 CAN-FD_B Connector
    11. 2.11 CAN-FD_A Connector
    12. 2.12 LIN-PHY Connector
    13. 2.13 I2C Connections
      1. 2.13.1 EEPROM
    14. 2.14 XDS110 Interface
    15. 2.15 FTDI Interface
    16. 2.16 DCA1000EVM Mode
    17. 2.17 PCB Storage and Handling Recommendations:
      1. 2.17.1 PCB Storage and Handling Recommendations
      2. 2.17.2 Higher Power Demanding Applications
  7. 3Software, Development Tools, and Example Code
  8. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
    3. 4.3 Hardware Design Checklist
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6References
    1. 6.1 TI E2E Community
  11. 7Revision History

XDS110 Interface

J5 connector provides access to the onboard XDS110 (TM4C1294NCPDT) emulator. This connection provides the following interfaces to the PC:

  • JTAG for CCS connectivity
  • Application/user UART (Configuration and data communication to PC)

When used in standalone mode of operation, the power is supplied through a single USB connector. Connector J5 is also used for configuration and data transfer through the user UART mounted on PC by XDS110 interface. When enumerated correctly, the two UART ports from the XDS110 are displayed on the device manager as a virtual COM Port, similar to that shown in Figure 2-28.

AWRL6844EVM IWRL6844EVM Virtual COM PortFigure 2-28 Virtual COM Port

If the PC is unable to recognize the above COM ports, install the latest EMUpack.