SWRZ079D january   2018  – june 2023 CC2642R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1.     Radio_03
    2.     Power_03
    3.     PKA_01
    4.     PKA_02
    5.     I2C_01
    6.     I2S_01
    7.     CPU_01
    8.     CPU_02
    9.     CPU_03
    10.     CPU_Sys_01
    11.     Sys_01
    12.     Advisory Sys_05
    13.     SYSCTRL_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  7. 4Revision History

Power_03

Increased voltage ripple at low supply voltages when DC/DC converter is enabled

Revisions Affected:

Revision F and earlier

Details:

At supply voltages <2.0V, a hardware control module disables the DC/DC converter to maximize system efficiency. This module does not have enough hysteresis, causing approx 10 mV of ripple on the VDDR regulated power supply. Based on internal testing of the device, it is not anticipated that this erratum affects RF performance. However, these test results cannot ensure that a customer’s application or end equipment will not be affected.

Workaround:

Use the TI-provided Power driver (PowerCC26X2.c) which automatically disables the DC/DC converter when supply voltage is <2.2V.

The workaround is available in all SDK versions.