SWRZ099B April 2020 – March 2022 AWR6843AOP
Advisory Number | Advisory Title | AWR6843AOP |
---|---|---|
ES2.0 | ||
Main Subsystem | ||
MSS#25 | Debugger May Display Unpredictable Data in the Memory Browser Window if a System Reset Occurs | X |
MSS#26 | DMA Requests Lost During Suspend Mode | X |
MSS#27 | MibSPI in Slave Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1 | X |
MSS#28 | A Data Length Error is Generated Repeatedly in Slave Mode When IO Loopback is Enabled | X |
MSS#29 | Spurious RX DMA REQ From a Slave Mode MibSPI | X |
MSS#30 | MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After Reading | X |
MSS#31 | CPU Abort Generated on a Write to Implemented CRC Space After a Write to Unimplemented CRC Space | X |
MSS#32 | DMMGLBCTRL BUSY Flag Not Set When DMM Starts Receiving A Packet | X |
MSS#33 | MibSPI RAM ECC is Not Read Correctly in DIAG Mode | X |
MSS#34 | HS Device Does Not Reboot Successfully on Warm Reset Getting Triggered by Watchdog Expiry | X |
MSS#36 | DMA Read From an Unimplemented Address Space is not Reported as a BUS Error | X |
MSS#37B | DCC Module Frequency Comparison can Report Erroneous Results | X |
MSS#38A | GPIO Glitch During Power-Up | X |
MSS#39 | The state of the MSS DMA is left pending and uncleared on any DMA MPU fault | X |
MSS#40 | Any EDMA Transfer That Spans ACCEL_MEM1 +ACCEL_MEM2 Memories of Hardware Accelerator May Result In Data Corruption Without Any Notification Of Error From The SoC | X |
MSS#41 | Issuing WARM_RESET can Cause Bootloader Failure Which Results in Failure to Load the Application From Serial Flash | X |
MSS#42A | DSP L2 memory initialisation can reoccur on execution DSP self test (STC) OR DSP Power cycling execution by application | X |
MSS#43A | Read-data from internal registers of PCR is not reliable. Shared PCS region protection is also not supported | X |
MSS#44A | SYNC IN input pulse wider than 4usec can cause a FRC lockstep error | X |
MSS#45 | Bootup failure during the serial flash busy state | X |
MSS#50 | Occasional EDMA self-test failures | X |
MSS#51 | Spurious toggle on nERROR OUT signal during powerup due to undefined state in ESM block. | X |
Analog / Millimeter Wave | ||
ANA#11B | TX, RX Gain Calibrations Sensitive to Large External Interference | X |
ANA#12A | Second Harmonic (HD2) is Present When Receiver is Tested Standalone Using CW Input | X |
ANA#13B | Phase Mismatch Variation Across Temperature in TX3/TX1 and TX3/TX2 Combinations are higher than that of TX2/TX1 Combination | X |
ANA#14 | Doppler Spurs Observed for Narrow Chirps | X |
ANA#16 | LVDS Coupling to Clock System | X |
ANA#17A | On-Board Supply Ringing Induced Spur | X |
ANA#18B | Spurs Caused due to Digital Activity Coupling to XTAL | X |
ANA#19 | Bandgap Decoupling Capacitor On-Board | X |
ANA#20 | Occasional Failures Observed During Calibration of the Radar Subsystem | X |
ANA#22A | Overshoot and Undershoot During Inter-Chirp Idle Time | X |
ANA#27A | Digital Temperature Sensor Readings Differ From Analog Temperature Sensors | X |
ANA#30 | Inter-Channel Mismatch Variation Across Angle of Arrival | X |
ANA#31 | Increase in Rx effective isotropic noise figure when Tx chains are turned ON | X |
PACKAGE | ||
PACKAGE#02 | Surface Wave Artifact from PCB | X |