SWRZ102C November   2021  – December 2024 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22.     MSS#66
    23. 5.15 MSS#67
    24. 5.16 ANA#12A
    25.     ANA#32A
    26.     ANA#33A
    27.     ANA#34A
    28.     ANA#35A
    29.     ANA#36
    30.     ANA#37A
    31.     ANA#38A
    32.     ANA#39
    33.     ANA#43
    34.     ANA#44
    35.     ANA#45
    36.     ANA#46
    37.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#29

Spurious RX DMA REQ From a Peripheral Mode MibSPI

Revision(s) Affected:

AWR294`x ES2.0

Description:

A spurious DMA request could be generated even when the SPI Peripheral is not transferring data in the following condition sequence:

  • The MIBSPI is configured in standard (non-multibuffered) SPI mode, as a Peripheral
  • The DMAREQEN bit (SPIINT0.16) is set to enable DMA requests
  • The Chip Select (nSCS) pin is in an active state, but no transfers are active
  • The SPI is disabled by clearing the SPIEN (SPIGCR1.24) bit from '1' to '0'

The above sequence triggers a false request pulse on the Receive DMA Request as soon as the SPIEN bit is cleared from '1' to '0'.

Workaround(s):

Whenever disabling the SPI, by clearing the SPIEN bit (SPIGCR1.24), first clear the DMAREQEN bit (SPIINT0.16) to '0', and then, clear the SPIEN bit.