SWRZ102C November   2021  – December 2024 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22.     MSS#66
    23. 5.15 MSS#67
    24. 5.16 ANA#12A
    25.     ANA#32A
    26.     ANA#33A
    27.     ANA#34A
    28.     ANA#35A
    29.     ANA#36
    30.     ANA#37A
    31.     ANA#38A
    32.     ANA#39
    33.     ANA#43
    34.     ANA#44
    35.     ANA#45
    36.     ANA#46
    37.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#55

PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported

Revision(s) Affected:

AWR294`x ES2.0

Description:

The PMIC CLKOUT has an option to add dithering to the clk frequency to reduce the impact of the clk spurs. The continuous mode of dithering is supported, while the chirp-to-chirp staircase mode of dithering is unsupported. This is because of the DFE reset not reaching the PMIC CLKOUT block.

Workaround(s):

It is recommended to use continuous dithering mode in PMIC CLKOUT.