SWRZ102C November   2021  – December 2024 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22.     MSS#66
    23. 5.15 MSS#67
    24. 5.16 ANA#12A
    25.     ANA#32A
    26.     ANA#33A
    27.     ANA#34A
    28.     ANA#35A
    29.     ANA#36
    30.     ANA#37A
    31.     ANA#38A
    32.     ANA#39
    33.     ANA#43
    34.     ANA#44
    35.     ANA#45
    36.     ANA#46
    37.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#46

Hardware Accelerator (HWA) Sniffers as a part of the Measurement Data output (MDO) interface are not operational.

Revisions Affected

AWR294`x ES2.0

Details

Measurement Data Output (MDO) is used to capture the transactions on the bus connected from different interfaces of the AWR294x device and transmit outside over LVDS (4-data lanes). MDO is comprised of a sniffer, FIFO, and an aggregator. The MDO sniffer module is responsible for monitoring the hardware interfaces in the chip and capturing the transactions on the bus which are within the configured addressing region of interest.

Hence, the sniffer module, as the name suggests, can sniff a bus interface and transfer contents to the MDO FIFO and aggregator. It can access the data from Radar Sub-System EDMA, L3 memory, DMA, local RAM, hardware accelerator etc.

Currently, Hardware accelerator (HWA) sniffers for MDO interface are not operational.

Workaround

The required data to be sent out over the Aurora interface can be transferred out using the Generic DSS MDO FIFO (F2) using an EDMA to sequence the transfers.