• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CC1352P7 SimpleLink™ Wireless MCU Device Revision B

    • SWRZ109A May   2021  – January 2022 CC1352P7

       

  • CONTENTS
  • SEARCH
  • CC1352P7 SimpleLink™ Wireless MCU Device Revision B
  1.   Trademarks
  2. 1Advisories Matrix
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Advisories
    1.     Radio_01
    2.     Radio_02
    3.     Power_03
    4.     PKA_01
    5.     PKA_02
    6.     I2C_01
    7.     I2S_01
    8.     CPU_01
    9.     CPU_02
    10.     CPU_03
    11.     CPU_Sys_01
    12.     Sys_01
    13. 3.1 Sys_05
    14.     SYSCTRL_01
    15.     IOC_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
  5. 4Revision History
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

ERRATA

CC1352P7 SimpleLink™ Wireless MCU Device Revision B

Trademarks

SimpleLink and Texas Instruments are trademarks of Texas Instruments.

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries).

All trademarks are the property of their respective owners.

1 Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
B
Radio Advisory Radio_01 — Proprietary radio modes: spurious emissions can affect regulatory compliance Yes
Radio Advisory Radio_02 — High-power PA operation at temperatures below -20°C may affect the 32-kHz crystal oscillator Yes
Power Advisory Power_03 — Increased voltage ripple at low supply voltages when DC/DC converter is enabled Yes
PKA Advisory PKA_01 — Public key accelerator (PKA) interrupt line is always high when module is enabled and PKA is idle Yes
PKA Advisory PKA_02 — Public key accelerator (PKA) RAM is not byte accessible Yes
I2C Advisory I2C_01 — I2C module master status bit is set late Yes
I2S Advisory I2S_01 — I2S bus faults are not reported Yes
CPU Advisory CPU_01 — Arm® Errata #838869: Store immediate overlapping exception return operation might vector to incorrect interrupt Yes
CPU Advisory CPU_02 — Arm® Errata #752770: Interrupted loads to SP can cause erroneous behavior Yes
CPU Advisory CPU_03 — Arm® Errata #776924 VDIV or VSQRT instructions might not complete correctly when very short ISRs are used Yes
CPU, System Advisory CPU_Sys_01 — The SysTick calibration value (register field CPU_SCS.STCR.TENMS) used to set up 10-ms periodic ticks is incorrect when the system CPU is running off divided down 48-MHz clock Yes
System Advisory Sys_01 — Device might boot into ROM serial bootloader when waking up from shutdown Yes
System Advisory Sys_05 — Elevated power-on-reset (POR) threshold voltage at low temperatures Yes
System Controller Advisory SYSCTRL_01 — Resets occurring in a specific 2-MHz period during initial power up are incorrectly reported Yes
IO Controller Advisory IOC_01 — Limited number of DIOs available for the bootloader backdoor Yes
ADC Advisory ADC_01 — Periodic ADC trigger at 200 kHz rate can be ignored when XOSC_HF is turned on or off Yes
ADC Advisory ADC_02 — ADC samples can be delayed by 2 or 14 clock cycles (24 MHz) when XOSC_HF is turned on or off, resulting in sample jitter Yes
ADC Advisory ADC_03 — Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled Yes

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale