SWRZ115B March   2021  – May 2024 AWR1843AOP

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  6. 5Advisory to Silicon Variant / Revision Map
  7. 6Known Design Exceptions to Functional Specifications
    1.     MSS#03
    2.     MSS#04A
    3.     MSS#05A
    4.     MSS#13
    5.     MSS#17
    6.     MSS#18
    7.     MSS#19
    8.     MSS#20
    9.     MSS#21A
    10.     MSS#22
    11.     MSS#23
    12.     MSS#24
    13.     MSS#25
    14.     MSS#26
    15.     MSS#27
    16.     MSS#28
    17.     MSS#29
    18.     MSS#30
    19.     MSS#31
    20.     MSS#32
    21.     MSS#33
    22.     MSS#34
    23.     MSS#35
    24.     MSS#37B
    25.     MSS#38A
    26.     MSS#39
    27.     MSS#40
    28.     MSS#42
    29.     MSS#43A
    30.     MSS#44
    31.     MSS#45
    32.     ANA#08A
    33.     ANA#09A
    34.     ANA#10
    35.     ANA#11A
    36.     ANA#12A
    37.     ANA#13B
    38.     ANA#15
    39.     ANA#16
    40.     ANA#17A
    41.     ANA#18B
    42.     ANA#20
    43.     ANA#21B
    44.     ANA#22A
    45.     ANA#24A
    46.     ANA#27
    47.     PACKAGE#02A
  8. 7Trademarks
  9. 8Revision History

ANA#21B

Out of Band Radiated Spectral Emission

Revision(s) Affected:

AWR1843AOP ES1.0

Description:

Out-of-band radiated spectral emissions are observed at 14.4-GHz and 28.8-GHz.

Workaround(s):

The value of RTRIM should be adjusted to achieve reduced emissions at 14.4GHz and 28.8 GHz. Refer to <Radar Toolbox Install Path>/…/RTRIM_Modification/docs or the TI mmWave Radar Device Regulatory Compliance Guide application note for instructions to change RTRIM