SWRZ134E April 2023 – October 2024 CC2340R5
PRODUCTION DATA
Figure 2-1 and Table 2-1 describe package symbolization and the device revision code.
Device Revision Code | Version(1) |
---|---|
A | 0 |
B | 1 |
The device marking includes the part number CC2340Rxy where x denotes the amount of flash and y denotes the amount of RAM. ####### is the lot trace code. G4 is the environmental classification.