SWRZ162 May 2024 IWR2944
High inter-TX gain and phase mismatch drift over temperature
IWR2944ES1.0 ONLY
TX4/TX1 or TX4/TX2 combination exhibits up to +/-9 degree variation in phase mismatch over the full allowed temperature range in IWR2944
In applications where high gain/phase accuracy is desired between TX channels, a background calibration can be used to correct for mismatch variation over temperature.
TX phase mismatch variation has improved to +/-6 degree in IWR2944 ES2.0 silicon across the full temperature range.