SWRZ166 November   2024 AWR2944P

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#49
    9. 5.2  MSS#52
    10. 5.3  MSS#53
    11. 5.4  MSS#54
    12. 5.5  MSS#55
    13. 5.6  MSS#56
    14. 5.7  MSS#57
    15. 5.8  MSS#61
    16. 5.9  MSS#62
    17.     MSS#66
    18. 5.10 MSS#67
    19. 5.11 ANA#12A
    20.     ANA#37A
    21.     ANA#39
    22.     ANA#43
    23.     ANA#44
    24.     ANA#45
    25.     ANA#46
    26.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#33

MibSPI RAM ECC is Not Read Correctly in DIAG Mode

Revision(s) Affected:

AWR2944P, AWR2E44P

Description:

A Read operation to the ECC address space of the MibSPI RAM in DIAG mode does not return the correct ECC value for the first 128 buffers, if the Extended Buffer support is implemented, but the Extended Mode is disabled for the particular MibSPI instance.

Workaround(s):

None