SWRZ166 November 2024 AWR2944P
In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail
AWR2944P, AWR2E44P
When the 3.3V power rail comes up and 1.8V has not been supplied yet, there is a voltage rise seen on the 1.8V VIOIN rail due to the leakage path within the IO cell.
It is recommended to use the following workarounds: