SWRZ166 November 2024 AWR2944P
HPF cutoff frequency 2800kHz configuration can result in incorrect RX IFA gains and filter corner frequencies.
AWR2944P, AWR2E44P
The analog IF stages include a second order high pass filter that can be configured to the following -6dB corner frequencies :
300, 350, 700, 1400, 2800 KHz.
Out of these, HPF cutoff frequency 2800kHz configuration can result in incorrect RX IFA gains and filter corner frequencies.
Use of 2800kHz cutoff configuration is not recommended.