The power supply has two outputs 12 V and 150 V and the feedback loop is closed to 12 V output (Output #1). It has been designed to work from 0 to 180 W with 90 VAC to 264 VAC input. For other outputs regulation, a minimum load (≥ 100 mW) on 12 V output, should be always present.
- Connect the AC source VS1 to J100-3 and J100-2; earth connection to J100-1.
- Connect the loads to J214.
- Connect the DC source VS2 to TP205 and TP206, and set the output voltage to 3.3V or 5V.
- Turn on VS2, and then Turn on VS1 (accepted range: 90 VAĈ 264 VAC).
- Increase the load on the outputs.
- After turn off, wait ~5 minutes until PFC capacitors and output capacitors are completely discharged