TIDT194 August 2020 – MONTH
Table 3-1 lists the efficiency data.
VAC(RMS) (V) |
Power In (W) |
VOUT(RMS) (V) |
IOUT(RMS) (A) |
Power Out (W) |
Efficiency |
Power Loss (W) |
---|---|---|---|---|---|---|
12 |
7.65 |
11.67 |
0.642 |
7.49 |
97.9% |
0.16 |
24 |
7.65 |
23.83 |
0.316 |
7.53 |
98.4% |
0.12 |
28 |
7.74 |
27.85 |
0.269 |
7.49 |
96.8% |
0.25 |
12 |
15.58 |
11.32 |
1.320 |
14.94 |
95.9% |
0.64 |
24 |
15.26 |
23.68 |
0.633 |
14.99 |
98.2% |
0.27 |
28 |
15.32 |
27.72 |
0.542 |
15.02 |
98.1% |
0.30 |
12 |
26.65 |
10.83 |
2.310 |
25.02 |
93.9% |
1.63 |
24 |
25.61 |
23.46 |
1.060 |
24.87 |
97.1% |
0.74 |
28 |
25.82 |
27.54 |
0.908 |
25.01 |
96.8% |
0.81 |
Figure 3-1 shows the LM74610-Q1 + TI CSD88539 FETs efficiency graph.