TIDT199A January 2021 – December 2022
The 5-V bias supply is an optional requirement for output voltages below 15 V. An external bias supply increases efficiency. All tests in this report use the 5-V bias supply.
Parameter | Specifications | Units |
---|---|---|
Input Voltage | 21 | VDC |
Bias Voltage | 5 | VDC |