TIDT205 February   2021

 

  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Considerations
    3. 2.3 Dimensions
  3. 3Testing and Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 Load Regulation
    4. 3.4 Thermal Image
    5. 3.5 Bode Plots
    6. 3.6 Conducted Emissions Testing (CISPR 25, Class 5)
  4. 4Waveforms
    1. 4.1 Switching
    2. 4.2 Output Voltage Ripple
    3. 4.3 Load Transients
    4. 4.4 Start-up Sequence
    5. 4.5 Termination Sequence

Considerations

Unless stated otherwise, tests were performed with a 13.5-V input. The input supply was connected to the input of the EMI filter (instead of being directly connected to the input of the converter). For all tests, an electronic load was used, unless stated otherwise.