TIDT213
March 2023
Description
Features
Applications
1
Efficiency and Power Factor
1.1
Graph Results
2
Thermal Images
2.1
Thermal Test With Natural Convection (120 VAC, 60 Hz, 384 V at 1.88-A Output)
2.2
Thermal Test With Forced Air Flow (120 VAC, 60 Hz, 385 V at 2.6-A Output)
2.3
Thermal Test With Natural Convection (230 VAC, 50 Hz, 385 V at 2.6-A output)
3
Start-up
4
Turn-off
5
Output Voltage Ripple
6
Transient Response
7
Key Waveform
8
Conducted Emission
Features
Continuous conduction mode boost power factor regulator
130-kHz switching frequency
95% peak efficiency at 120 VAC, 60 Hz
97% peak efficiency at 230 VAC, 50 Hz
Conduction EMI test result included