TIDT213
March 2023
Description
Features
Applications
1
Efficiency and Power Factor
1.1
Graph Results
2
Thermal Images
2.1
Thermal Test With Natural Convection (120 VAC, 60 Hz, 384 V at 1.88-A Output)
2.2
Thermal Test With Forced Air Flow (120 VAC, 60 Hz, 385 V at 2.6-A Output)
2.3
Thermal Test With Natural Convection (230 VAC, 50 Hz, 385 V at 2.6-A output)
3
Start-up
4
Turn-off
5
Output Voltage Ripple
6
Transient Response
7
Key Waveform
8
Conducted Emission
4
Turn-off
The voltage and current at turn-off are illustrated in the following images.
C1 = V
IN
, C2 = V
OUT
, C3 = 15-V Bias, C4 = I
IN
Figure 4-1
120 V
AC
, 60 Hz – Full Load on J100
C1 = V
IN
, C2 = V
OUT
, C3 = 15-V Bias, C4 = I
IN
Figure 4-2
230 V
AC
, 50 Hz – Full Load on J100