TIDT219
February 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
Electromagnetic Interference (EMI)
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-up Sequence
3.4
Load Transients
Load transient response is shown in the following figure.
C2 – V
OUT
, AC coupled (Pink)
C4 – I
OUT
(Green)
Figure 3-6
V
OUT
, I
OUT
– 230-VAC Input, 25%–75% Load Step