TIDT222 April 2021
Figure 4-13 shows the output voltage startup waveform after the application of 12 V in and the Enable pin manually disconnected from GND with the 1.2-V output loaded to 0 A.
The faster 36-kHz bandwidth loop set by NVM is used here, as faster loops have greater risk of turn on overshoot.