TIDT225
March 2021
1
Description
2
Test Prerequisites
2.1
Voltage and Current Requirements
2.2
Required Equipment
3
Testing and Results
3.1
Thermal Images
3.2
Efficiency and Power Dissipation Graphs
3.3
Efficiency and Power Dissipation Data
3.4
Cross Regulation
3.5
Loop Gain
4
Waveforms
4.1
Start-up
4.2
Switching Waveforms
4.3
Output Voltage Ripple
4.4
Load Transients
4.3
Output Voltage Ripple
Output voltage ripple is shown in the following figures.
Figure 4-12
18V1 Ripple Voltage With Vin = 12 V and all Maximum Loads, Bandwidth = 20 MHz
Figure 4-13
–5.1V1 Ripple Voltage With Vin = 12 V and all Maximum Loads, Bandwidth = 20 MHz
Figure 4-14
18V2 Ripple Voltage With Vin = 12 V and all Maximum Loads, Bandwidth = 20 MHz
Figure 4-15
–5.1V2 Ripple Voltage With Vin = 12 V and all Maximum Loads, Bandwidth = 20 MHz
Figure 4-16
Transformer Secondary Switch Node Voltage (T1 – pin 6 and pin 7) With Vin = 7 V and Maximum Loads
Figure 4-17
Transformer Secondary Switch Node Voltage (T1 – pin 6 and pin 7) With Vin = 32 V and Maximum Loads