TIDT234
November 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency and Power Loss Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
3.5
Conducted EMI Performance
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
V
IN
24 VDC to 36 VDC
V
OUT
3.3 VDC
I
OUT
1 A continuous (1.2 A maximum)
F
SW
2.1 MHz nominal