This isolated power supply provides dual +15-V outputs at 120 mA each. This power supply is designed for biasing a MOSFET-based power stage that generates excitation for a separately excited synchronous motor (SSM). This design uses a combination of the LMR50410-Q1 buck pre-regulator and the SN6505-Q1 open-loop transformer driver with spread-spectrum modulation. The wide input voltage range and flexibility make this design a versatile solution for wide range of applications where isolated power is necessary. This internal reference design is an alternative to the PMP22760 which uses a single-chip solution based on the LM5180-Q1.
Parameter | Specifications |
---|---|
Input voltage range | 12 V to 15 V (fully tested) 6 V to 36 V (operational) |
Output voltage and current | Two isolated outputs, each +15 V, 120 mA |
Switching frequency | 2.1 MHz (buck), 450 kHz (push-pull) |
Topology | Buck pre-regulator + open-loop push-pull |
Transformer dielectric
strength (WE 750316853) |
3125 VAC at 2 seconds, 2500 VAC at 1 minute |
Secondary-to-primary capacitance(1) | 11.5 pF at 100 kHz |
Secondary-to-secondary capacitance(1) | Approximately 7.5 pF at 100 kHz |