TIDT243
December 2021
Description
Features
Applications
1
Test Prerequisites
2
Voltage and Current Requirements
3
Thermal Images
4
Efficiency Graphs
5
Conducted Emissions
5.1
Conducted Emissions – Test Results
6
Switching
7
Load Transients
8
Start-up Sequence
9
Shutdown Sequence
4
Efficiency Graphs
Figure 4-1
Part A – V
IN
12 V
Figure 4-2
Part B – V
IN
12 V
Figure 4-3
Part C – V
IN
12 V, 400 kHz
Figure 4-4
Part C – V
IN
12 V, 2.1 MHz