TIDT252
December 2021
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Image
2.4
Bode Plot
3
Waveforms
3.1
Switching
3.2
Input Voltage Ripple
3.3
Output Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Undervoltage Protection
Features
Input voltage range: 9.0 V to 16.0 V
Output voltage range: 24.0 V
Output current: 60.0 A
Modular design which enables easy modification for higher and lower output power by removing or adding phases