TIDT252
December 2021
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Image
2.4
Bode Plot
3
Waveforms
3.1
Switching
3.2
Input Voltage Ripple
3.3
Output Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Undervoltage Protection
3.5
Start-up Sequence
Figure 3-7
shows the start-up behavior.
Ch1: Input voltage at 12.0 V
IN
and 60.0-A load current [scale: 10.0 V/div, 10.0 ms/div]
Ch3: Output voltage at 12.0 V
IN
and 60.0-A load current [scale: 10.0 V/div, 10.0 ms/div]
Figure 3-7
Start-up