TIDT252
December 2021
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Image
2.4
Bode Plot
3
Waveforms
3.1
Switching
3.2
Input Voltage Ripple
3.3
Output Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Undervoltage Protection
3.4
Load Transients
Load transient response waveforms are shown in
Figure 3-5
and
Figure 3-6
.
Ch2: AC-coupled output voltage at 12.0 V
IN
, bw limited (20 MHz) [scale: 500 mV/div, 4.0 ms/div]
Ch4: Load transient from 30.0 A to 60.0 A, slew rate 1.0 A/μs [scale: 30.0 A/div, 4.0 ms/div]
Figure 3-5
Load Transient - Rising Edge
Ch2: AC-coupled output voltage at 12.0 V
IN
, bw limited (20 MHz) [scale: 500.0 mv/div, 4.0 ms/div]
Ch4: Load transient from 60.0 A to 30.0 A, slew rate 1 A/μs [scale: 30.0 A/div, 4.0 ms/div]
Figure 3-6
Load Transient - Falling Edge