TIDT257A
February 2022 – October 2022
Description
Features
Application
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.2.1
THD Optimization
2.3
Thermal Images
2.3.1
Low-Side GaN Junction Temperature
2.4
Thermal Mechanical Design
2.4.1
Design Parameters
2.4.2
Thermal Resistance Calculation
2.4.3
Heat-Sink Diagrams
2.5
EMI
3
Waveforms
3.1
AC Drop
3.2
Load Transients
3.3
Start-Up Sequence
Features
> 180 W/in
3
power density in an x-y dimension of less than 68-mm × 121-mm space and maximum height of 32 mm
Peak efficiency of 98.7%
Semiconductor relay increases power density and reliability
GaN optimized with driver integration