TIDT259
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Load Regulation
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Input Power Limit
2.5
Thermal Images
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Bode Plots
3.4
Load Transients
3.5
Start-Up Sequence
3.1
Switching
The following images show the switching waveforms.
Figure 3-1
VDS, Q6, 57-V Input, 3.8-A Load, 20 V/div, 1 μs/div, Measured 125.3 V
Figure 3-2
Anode-to-Cathode Voltage, D11, 57-V Input, 3.8-A Load, 10 V/div, 1 μs/div, Measured 49.0 V