TIDT261
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Regulation
2.3
Line Regulation
2.4
Thermal Images
2.4.1
4-V Input Voltage
2.4.1.1
3-A Output Current – Average Load Current
2.4.1.2
5-A Output Current – Peak Load Current
2.4.2
12-V Input Voltage
2.4.2.1
3-A Output Current
2.4.2.2
5-A Output Current
2.4.3
18-V Input Voltage
2.4.3.1
3-A Output Current
2.4.3.2
5-A Output Current
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-Up Sequence
3.6
Shutdown Sequence
3.3
Input Voltage Ripple
Input voltage ripple (AC coupled) is shown in the following figures.
50-mV / div, 20-MHz bandwidth, 2-µs / div
Figure 3-15
Input Voltage Ripple (4 V
IN
)
50-mV / div, 20-MHz bandwidth, 2-µs / div
Figure 3-16
Input Voltage Ripple (12 V
IN
)
50-mV / div, 20-MHz bandwidth, 2-µs / div
Figure 3-17
Input Voltage Ripple (18 V
IN
)