TIDT264 March 2022
Efficiency data for a 120-VAC, 60-Hz input is shown in the following table.
VOUT (V) | IOUT (mA) | PIN (mW) | POUT (mW) | PLOSS (mW) | Efficiency (%) |
---|---|---|---|---|---|
3.33 |
51 |
282 |
169.83 |
112.17 |
60.22 |
3.334 |
100 |
528.9 |
333.4 |
195.5 |
63.04 |
3.337 |
150 |
771 |
500.55 |
270.45 |
64.92 |
3.343 |
200 |
1006 |
668.6 |
337.4 |
66.46 |
3.344 |
250 |
1248 |
836 |
412 |
66.99 |
3.348 |
300 |
1494 |
1004.4 |
489.6 |
67.23 |
3.353 |
350 |
1747 |
1173.55 |
573.45 |
67.18 |
3.356 |
400 |
1998 |
1342.4 |
655.6 |
67.19 |
3.353 |
450 |
2245 |
1508.85 |
736.15 |
67.21 |
3.367 |
500 |
2476 |
1683.5 |
792.5 |
67.99 |
3.372 |
550 |
2745 |
1854.6 |
890.4 |
67.56 |
3.376 |
600 |
2996 |
2025.6 |
970.4 |
67.61 |