TIDT265
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
EMI
3
Waveforms
3.1
Switch Node
3.2
Output Voltage Ripple
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage
102–265 Vac
Output Voltage
60 V, ±1%
Output Current
1 A
Nominal Switching Frequency
90 kHz