TIDT266
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Regulation Graph
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Output Voltage Start-Up Waveform
3.1
Switching
Switching behavior is shown in the following figures.
CH3: Upper FET Drain to GND voltage
CH4: Lower FET Vds
Figure 3-1
Switchnode Voltage, V
IN
= 400 V, Io = 0 A
CH3: Upper FET Drain to GND voltage
CH4: Lower FET Vds
Figure 3-2
Switchnode Voltage, V
IN
= 400 V, Io = 4 A
CH3: Upper FET Drain to GND voltage
CH4: Lower FET Vds
Figure 3-3
Switchnode Voltage, V
IN
= 1000 V, Io = 0 A
CH3: Upper FET Drain to GND voltage
CH4: Lower FET Vds
Figure 3-4
Switchnode Voltage, V
IN
= 1000 V, Io = 4 A