TIDT273
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
DC Input Efficiency and Voltage Regulation Graphs
2.2
DC Input Efficiency and Voltage Regulation Data
2.3
AC Input Efficiency and Voltage Regulation Graphs
2.4
AC Input Efficiency and Voltage Regulation Data
2.5
Thermal Images
2.6
Bode Plots
3
Waveforms
3.1
Switch-Node Waveforms
3.2
Output Voltage Ripple
3.3
Transient Response
3.4
Start-up
3.2
Output Voltage Ripple
Figure 3-9
19 VDCin; 24 V
OUT
at 0 mA
Figure 3-10
19 VDCin; 24 V
OUT
at 420 mA
Figure 3-11
60 VDCin; 24 V
OUT
at 0 mA
Figure 3-12
60 VDCin; 24 V
OUT
at 420 mA
Figure 3-13
85 VACin; 24 V
OUT
at 0 mA
Figure 3-14
85 VACin; 24 V
OUT
at 420 mA
Figure 3-15
275 VACin; 24 V
OUT
at 0 mA
Figure 3-16
275 VACin; 24 V
OUT
at 420 mA