TIDT274 April 2022
This tiny inverting buck boost provides negative voltage up to –45 V out of input voltage 5.2 V for light detection and ranging (LIDAR) applications. Maximum load current is limited here to 120 mA – for bigger loads, use the TPS54260 or TPS54360 devices. Those buck devices are well suited to cover the needed high duty cycle range and easily start up well below 5-V input.