Remember the following considerations
while working with this design:
- The measured switching frequency is around 280 kHz
- The circuit starts up at an input voltage of 4.4 V
- Unless otherwise mentioned, the test was done with a input voltage of 5.2 V and
output current was adjusted to 0.12 A with a resistor
- For availability reasons, this design was tested using the Coilcraft MSS1260-333
(33 μH)
- The Coilcraft XGL6060-333 is recommended for the smallest board space